Technology

Icon

Cat Monitor Simulator

Submitted by Firstname Lastname on Fri, 08/07/2020 - 10:34 AM

Cat® Monitor Simulator provides a hands-on experience with the unique features of the in-cab Monitor, available on selected Cat models. The app mirrors the exact output of the Monitor, allows you to interactively set the operational parameters, and see the immediate effect on the behavior of the machine. Put the Cat Monitor through its paces in a dynamic way and discover how to be more productive and profitable.

eRoutes

Submitted by Gautham Subramanian on Wed, 06/24/2020 - 12:59 PM

eRoutes is a process monitoring solution that facilitates the smooth, steady delivery of material from the plant to the paver. It helps contractors understand the factors that contribute to efficient paving operation, react quickly to potential problems and optimize performance. The system collects data about material from the plant to the paver, allowing users to visualize trucking cycles and production.

Channel1

Submitted by Philip Adams on Fri, 06/12/2020 - 01:29 PM

The Caterpillar Channel1 Video Platform is a proven vehicle for sharing educational and awareness media and is available to both Caterpillar personnel and Cat dealers. This powerful media platform also hosts multiple dealer and corporately owned business “channels”. These channels are owned and managed by our dealers and product groups interested in sharing expert knowledge through video. Additionally, Caterpillar Channel1 can now be accessed by both Customers and Suppliers utilizing special access. 

Cat App: Fleet Management

Submitted by Luis Balceda on Mon, 05/18/2020 - 07:14 PM

Efficient equipment management starts with the Cat® app.

 

Track the location and health of your equipment, order service and parts, and increase utilization in just a few taps. Staying on top of your fleet has never been easier.

 

DATA MADE SIMPLE View GPS location, hours, utilization, and fuel level of each piece of equipment. The information you need, all in one spot.

 

VisionLink

Submitted by Shane Mc Bride on Thu, 05/14/2020 - 12:33 PM

he VisionLink Unified Suite of applications is a next-generation asset management and fleet productivity solution mainly targeting the construction industry. VisionLink Unified Suite leverages equipment telematics data, to give contractors a more holistic view of their fleet, assets and site productivity for better decision-making and increased profitability.

/apis/products/prod/iso-15143-3-aemp-20-api