Productivity

Icon

Cat®Equipment Tracker - 设备助手

Submitted by Ming Ming Bei on Wed, 09/23/2020 - 06:09 AM

卡特彼勒开发了一套简洁高效的APP,用于加强用户与Cat®设备之间的联系。通过本APP,可以方便地查询设备的状态,健康和使用信息,以及迅速地联系卡特彼勒代理商,获得维修请求和促销优惠。用户可以通过他们的移动设备监控他们的设备,并得到相关信息从而减少停机时间,最大程度保持工作效率。 关于APP的初始设置和技术支持,请联系当地的卡特彼勒代理商(仅限中国大陆地区)。

Cat Monitor Simulator

Submitted by Firstname Lastname on Fri, 08/07/2020 - 10:34 AM

Cat® Monitor Simulator provides a hands-on experience with the unique features of the in-cab Monitor, available on selected Cat models. The app mirrors the exact output of the Monitor, allows you to interactively set the operational parameters, and see the immediate effect on the behavior of the machine. Put the Cat Monitor through its paces in a dynamic way and discover how to be more productive and profitable.

eRoutes

Submitted by Gautham Subramanian on Wed, 06/24/2020 - 12:59 PM

eRoutes is a process monitoring solution that facilitates the smooth, steady delivery of material from the plant to the paver. It helps contractors understand the factors that contribute to efficient paving operation, react quickly to potential problems and optimize performance. The system collects data about material from the plant to the paver, allowing users to visualize trucking cycles and production.

Channel1

Submitted by Philip Adams on Fri, 06/12/2020 - 01:29 PM

The Caterpillar Channel1 Video Platform is a proven vehicle for sharing educational and awareness media and is available to both Caterpillar personnel and Cat dealers. This powerful media platform also hosts multiple dealer and corporately owned business “channels”. These channels are owned and managed by our dealers and product groups interested in sharing expert knowledge through video. Additionally, Caterpillar Channel1 can now be accessed by both Customers and Suppliers utilizing special access. 

/apis/products/prod/iso-15143-3-aemp-20-api