eRoutes
eRoutes
Caterpillar Inc.

Screenshot
Description

eRoutes is a process monitoring solution that facilitates the smooth, steady delivery of material from the plant to the paver. It helps contractors understand the factors that contribute to efficient paving operation, react quickly to potential problems and optimize performance. The system collects data about material from the plant to the paver, allowing users to visualize trucking cycles and production. Features: Process Monitoring for Paving o Merges paving, trucking and load-out data o Allows users to access ticket information remotely Cycle Time Reporting o Provides waiting times per job, truck or plant o Enables users to quickly identify gaps in the process Load-out Reporting o Displays tons loaded, in-transit and paved o Tracks estimated time of truck arrival Production Monitoring o Decreases paver stops and plant waiting time o Optimizes plant production

Languages

English

Get the Application

19.00 MB
Min req: 4.4+
42.80 MB
Min req: 10.0+
Application Support Information
/apis/products/prod/iso-15143-3-aemp-20-api